(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・It is composed of detection part, indication part, amplification part and relay part and adopts to non-contact type by combining both the light emitting diode (LED) and photo transistor in detection part
・Since there is no part to contact when passing the needle pointer, it is not influenced by external vibration or impact,and stable operation is possible because high-reliability parts are used for electronic circuit.
・Separately.Uses an External Exclusive Converter.
・Related Keywords: LIGHTSTAR, LIGHTSTAR, Gwangseong Measurement Instruments corp, Meter, Analog Meter
Part Number |
---|
KAR-G80H |
KAR-G80L |
KAR-G80T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Classification |
---|---|---|---|---|---|
4,907,986 VND | 1 Piece(s) | 11 Day(s) | Upper Limit Setting | ||
4,907,986 VND | 1 Piece(s) | 11 Day(s) | Lower Limit Setting | ||
4,907,986 VND | 1 Piece(s) | 11 Day(s) | Upper/Lower Limits Setting |
Part Number |
---|
Loading...Tải…
Class | 2.5 Class | Width(mm) | 80 | Length(mm) | 80 |
---|---|---|---|---|---|
Depth(mm) | 116 | Panel Process Dimension | Ф65 | Weight(g) | 220 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy