(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MELSEC-Q Series High-Speed Data Communication Unit

MELSEC-Q Series High-Speed Data Communication Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      21,220,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-speed data communication unit that supports productivity and equipment value improvement by real-time transfer of control data.
[Features]
・ High-precision data synchronized with the sequence scan can be transferred to the user program on the personal computer via Ethernet
・ Data collection without regard to communication protocol
・ Efficiently collect data suitable for the purpose with labels
[Applications]
・ High-speed data linkage

 
Part Number
QJ71DC96
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

21,220,000 VND

1 Piece(s) Quote

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Representative Standard CE / UL / CUL

Please check the type/dimensions/specifications of the part QJ71DC96 in the MELSEC-Q Series High-Speed Data Communication Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần QJ71DC96 trong chuỗi MELSEC-Q Series High-Speed Data Communication Unit.