(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Used for interconnecting a MIRALEX F pipe and a thick steel conduit pipe (without screw).
*FEGN-20 is a screw-fastening type.
Part Number |
---|
FEGN-30B |
FEGN-30DB |
FEGN-40B |
FEGN-40DB |
FEGN-50B |
FEGN-50DB |
FEGN-65B |
FEGN-65DB |
FEGN-80B |
FEGN-80DB |
FEGN-100B |
FEGN-100DB |
FEGN-100DDB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Pipe Diameter | Outer diameter (φD) (mm) |
---|---|---|---|---|---|---|
700,000 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F30 ⇔ Thick steel 36 | 57 | ||
751,500 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F30 ⇔ Thick steel 28 | 57 | ||
845,250 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F40 ⇔ Thick steel 42 | 72 | ||
858,500 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F40 ⇔ Thick steel 36 | 72 | ||
1,075,728 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F50 ⇔ Thick steel 54 | 84 | ||
1,070,293 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F50 ⇔ Thick steel 42 | 84 | ||
1,375,125 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F65 ⇔ Thick steel 70 | 108 | ||
1,351,069 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F65 ⇔ Thick steel 54 | 108 | ||
2,107,972 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F80 ⇔ Thick steel 82 | 127 | ||
1,894,063 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F80 ⇔ Thick steel 70 | 127 | ||
3,147,022 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F100 ⇔ Thick steel 104 | 157 | ||
3,218,540 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F100 ⇔ Thick steel 92 | 157 | ||
3,113,366 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F100 ⇔ Thick steel 82 | 157 |
Part Number |
---|
Loading...Tải…
Color | Black | Material | Resin |