(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
·A resin cover that covers the connection parts of concrete trough, high-voltage cable protection tube, Miralex F (Pakken Rex)
·Due to step coupling, it corresponds to steps from semi-embedded piping to aboveground piping
·Connection plates allow for pipe connections of various sizes
Part Number |
---|
TBF-70 |
TBF-120 |
TBF-P50 |
TBF-P65 |
TBF-P80 |
TBF-P100 |
TBF-PB100 |
TBF-PB110 |
TBFC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Material | Product name | Compatibility/applicability |
---|---|---|---|---|---|---|---|---|
897,309 VND | 1 Piece(s) | 9 Day(s) | Grey | Resin | Combination Cover | For trough (70) | ||
1,048,465 VND | 1 Piece(s) | 9 Day(s) | Grey | Resin | Combination Cover | For trough (120) | ||
439,459 VND | 1 Piece(s) | 7 Day(s) or more | Silver | Stainless Steel | Connection plate | For FEP-50, P-FEP-50 | ||
439,459 VND | 1 Piece(s) | 7 Day(s) or more | Silver | Stainless Steel | Connection plate | For FEP-65, P-FEP-65 | ||
439,459 VND | 1 Piece(s) | 7 Day(s) or more | Silver | Stainless Steel | Connection plate | For FEP-80, P-FEP-80 | ||
439,459 VND | 1 Piece(s) | 7 Day(s) or more | Silver | Stainless Steel | Connection plate | For FEP-100, P-FEP-100 | ||
439,459 VND | 1 Piece(s) | 7 Day(s) or more | Silver | Stainless Steel | Connection plate | For protection pipe (100) | ||
439,459 VND | 1 Piece(s) | 7 Day(s) or more | Silver | Stainless Steel | Connection plate | For protection pipe (110) | ||
1,108,343 VND | 1 Piece(s) | 9 Day(s) | Grey | Resin | Step coupling | Combination Cover |
Part Number |