(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
· Tool for securing cables on wall surfaces, etc.
· Comes with an adjuster that lets you use two different types of staples with one machine.
· You can use it like a stapler to drive in staples successively.
Part Number |
---|
MCT-1 |
MCT-S2 |
MCT-S3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length (mm) | Product type | Compatible cables |
---|---|---|---|---|---|---|---|
4,149,374 VND | 1 Piece(s) | 12 Day(s) | 164 | Cable tucker | VVF1.6 (2.0) × 2C, VVF1.6 (2.0) × 3C | ||
376,065 VND | 1 Piece(s) | 12 Day(s) | 19.8 | Staple for cable tucker | VVF1.6 (2.0) × 2C (cable height 6 to 7.5 mm, width 10 mm or less) | ||
407,708 VND | 1 Piece(s) | 12 Day(s) | 19.8 | Staple for cable tucker | VVF1.6 (2.0) × 3C (cable height 6 to 7.5 mm, width 13.5 mm or less) |
Part Number |
---|
Loading...Tải…
Type | Cable Related Supplies |