(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
Round hole type clamp bar / Length can be selected according to the object to be clamped
Part Number |
---|
CB05050A |
CB06050A |
CB06060A |
CB08050A |
CB08060A |
CB08080A |
CB10060A |
CB10080A |
CB10100A |
CB12080A |
CB12100A |
CB12125A |
CB16100A |
CB16125A |
CB16160A |
CB20100A |
CB20125A |
CB20160A |
CB24125A |
CB24160A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) |
---|---|---|---|---|---|---|---|---|---|
214,621 VND | 1 Piece(s) | 6 Day(s) or more | 50 | 16 | 12 | 25 | 6 | ||
214,424 VND | 1 Piece(s) | 4 Day(s) or more | 50 | 16 | 12 | 25 | 7 | ||
241,178 VND | 1 Piece(s) | 6 Day(s) or more | 60 | 16 | 10 | 30 | 7 | ||
225,637 VND | 1 Piece(s) | 6 Day(s) or more | 50 | 22 | 12 | 25 | 9 | ||
245,112 VND | 1 Piece(s) | 6 Day(s) or more | 60 | 22 | 12 | 30 | 9 | ||
266,948 VND | 1 Piece(s) | 6 Day(s) or more | 80 | 22 | 12 | 40 | 9 | ||
251,997 VND | 1 Piece(s) | 6 Day(s) or more | 60 | 25 | 16 | 30 | 11 | ||
294,095 VND | 1 Piece(s) | 6 Day(s) or more | 80 | 25 | 16 | 40 | 11 | ||
333,833 VND | 1 Piece(s) | 4 Day(s) or more | 100 | 25 | 16 | 50 | 11 | ||
440,061 VND | 1 Piece(s) | 6 Day(s) or more | 80 | 32 | 25 | 40 | 13 | ||
537,044 VND | 1 Piece(s) | 4 Day(s) or more | 100 | 32 | 25 | 50 | 13 | ||
657,240 VND | 1 Piece(s) | 4 Day(s) or more | 125 | 32 | 25 | 62.5 | 13 | ||
641,895 VND | 1 Piece(s) | 8 Day(s) or more | 100 | 50 | 25 | 50 | 18 | ||
730,026 VND | 1 Piece(s) | 6 Day(s) or more | 125 | 50 | 25 | 62.5 | 18 | ||
996,778 VND | 1 Piece(s) | 6 Day(s) or more | 160 | 50 | 30 | 80 | 18 | ||
698,157 VND | 1 Piece(s) | 6 Day(s) or more | 100 | 50 | 30 | 50 | 22 | ||
793,960 VND | 1 Piece(s) | 4 Day(s) or more | 125 | 50 | 30 | 62.5 | 22 | ||
1,419,135 VND | 1 Piece(s) | 6 Day(s) or more | 160 | 65 | 38 | 80 | 22 | ||
1,162,612 VND | 1 Piece(s) | 6 Day(s) or more | 125 | 65 | 38 | 62.5 | 26 | ||
1,322,742 VND | 1 Piece(s) | 6 Day(s) or more | 160 | 65 | 38 | 80 | 26 |
Part Number |
---|
Loading...Tải…
Material | S45C-D | Heat Treatment | Hardening HRC30±5 |