(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Woodworking Drill Bit, Ultra-Hard Straight Bit

Woodworking Drill Bit, Ultra-Hard Straight Bit

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      688,715VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
- For drilling, grooving, cutting, and as the tip of a stair ruler.
・The high-speed rotating blade allows for a very clean finish on woodwork and the bottom surface.
・Useful as the cutting edge of each manufacturer's graded ruler.
・Hinge bit 6 x 8 x 35 ideal for one-shot processing of hinge drilling.

 

Part Number
S68
S1225
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct ​​Type Use Name
(φ)
D
(mm)
d
(mm)
L
(mm)

(mm)
JAN Code Standard Price

688,715 VND

1 Piece(s) 9 Day(s) Carbide StraightFor trimmer6×886602049485720100713700

1,674,477 VND

1 Piece(s) 9 Day(s) Carbide Straight (φ12)For router12×252512753049485720103168300

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Pieces 1 Number of Flutes 2