(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tube cutter blade set screw (for GCF-111, GCF-325)

Tube cutter blade set screw (for GCF-111, GCF-325)

You can add up to 6 items to the comparison list.

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục
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
[Applications]
· Used for setting the body of the spare blade in place.

Loading...Tải…

Product Specifications

Features

●Thin blade strong type and excellent sharpness.
●Per spare replacement blade is attached on the knob.

Specification

●Compatible Model:GFC-111N, GFC-325N
●SPQ(piece):1
Close

Comparison list