(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SK-1000 |
SK-1500 |
SK-300 |
SK-530 |
SK-800 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Height (mm) |
Capacity (L) |
Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Color | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28,668,551 VND |
1 Piece(s) | 10 Day(s) or more | 1200 | 1200 | 800 | 1000 | 990 | 990 | 780 | Black | 39000 | 456-9814 | 1 pc. | ||
41,234,236 VND |
1 Piece(s) | 10 Day(s) or more | 2326 | 1126 | 700 | 1500 | 2130 | 930 | 680 | Green | 47000 | 456-9822 | 1 pc. | ||
12,593,361 VND |
1 Piece(s) | 10 Day(s) or more | 1170 | 900 | 450 | 300 | 880 | 580 | 430 | Green | 15000 | 456-9831 | 1 pc. | ||
17,319,358 VND |
1 Piece(s) | 10 Day(s) or more | 1275 | 995 | 600 | 530 | 1020 | 740 | 580 | Green | 20500 | 456-9849 | 1 pc. | ||
24,398,898 VND |
1 Piece(s) | 10 Day(s) or more | 1920 | 1020 | 580 | 800 | 1620 | 720 | 560 | Green | 28500 | 456-9857 | 1 pc. |
Part Number |
---|
[Features]
· Since it is made of polyethylene, it does not rust, is durable and has excellent corrosion resistance.
[Applications]
· Can be used for a wide range of applications, including industries such as food, agriculture, fisheries, fiber and more.
Part Number |
---|
SK-1000 |
SK-1500 |
SK-300 |
SK-530 |
SK-800 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Height (mm) |
Capacity (L) |
Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Color | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28,668,551 VND |
1 Piece(s) | 10 Day(s) or more | 1200 | 1200 | 800 | 1000 | 990 | 990 | 780 | Black | 39000 | 456-9814 | 1 pc. | ||
41,234,236 VND |
1 Piece(s) | 10 Day(s) or more | 2326 | 1126 | 700 | 1500 | 2130 | 930 | 680 | Green | 47000 | 456-9822 | 1 pc. | ||
12,593,361 VND |
1 Piece(s) | 10 Day(s) or more | 1170 | 900 | 450 | 300 | 880 | 580 | 430 | Green | 15000 | 456-9831 | 1 pc. | ||
17,319,358 VND |
1 Piece(s) | 10 Day(s) or more | 1275 | 995 | 600 | 530 | 1020 | 740 | 580 | Green | 20500 | 456-9849 | 1 pc. | ||
24,398,898 VND |
1 Piece(s) | 10 Day(s) or more | 1920 | 1020 | 580 | 800 | 1620 | 720 | 560 | Green | 28500 | 456-9857 | 1 pc. |
Part Number |