(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Capacity Bolted Shelf (Rear and Side Panels Provided, 100 kg Type, Height 2,100 mm)

Small Capacity Bolted Shelf (Rear and Side Panels Provided, 100 kg Type, Height 2,100 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    7,422,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
73V-25-NG
73V-26-NG
73W-25-NG
73W-26-NG
73X-25-NG
73X-26-NG
74V-25-NG
74V-26-NG
74W-25-NG
74W-26-NG
74X-25-NG
74X-26-NG
75V-25-NG
75V-26-NG
75W-25-NG
75W-26-NG
75X-25-NG
75X-26-NG
76V-25-NG
76V-26-NG
76W-25-NG
76W-26-NG
76X-25-NG
76X-26-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass 内容量

7,422,000 VND

1 Piece(s) 9 Day(s) 875 300 5 801 503-9363 40.1kg 1 unit

7,876,000 VND

1 Piece(s) 9 Day(s) 875 300 6 801 503-9371 42.6kg 1 unit

11,248,870 VND

1 Piece(s) 9 Day(s) 875 600 5 801 503-9401 60.3kg 1 unit

11,484,000 VND

1 Piece(s) 9 Day(s) 875 600 6 801 503-9410 65.6kg 1 unit

11,832,335 VND

1 Piece(s) 9 Day(s) 875 450 5 801 503-9380 48.1kg 1 unit

12,679,846 VND

1 Piece(s) 9 Day(s) 875 450 6 801 503-9398 51.6kg 1 unit

12,399,155 VND

1 Piece(s) 9 Day(s) 1200 300 5 1126 502-3181 51.9kg 1 unit

13,334,300 VND

1 Piece(s) 9 Day(s) 1200 300 6 1126 502-3190 56kg 1 unit

13,106,000 VND

1 Piece(s) 9 Day(s) 1200 600 5 1126 502-3220 72.6kg 1 unit

14,346,000 VND

1 Piece(s) 9 Day(s) 1200 600 6 1126 502-3238 79.6kg 1 unit

11,683,454 VND

1 Piece(s) 9 Day(s) 1200 450 5 1126 502-3203 62.3kg 1 unit

12,274,000 VND

1 Piece(s) 9 Day(s) 1200 450 6 1126 502-3211 67.8kg 1 unit

15,186,986 VND

1 Piece(s) 9 Day(s) 1500 300 5 1426 503-9428 60.1kg 1 unit

16,446,405 VND

1 Piece(s) 9 Day(s) 1500 300 6 1426 503-9436 65.2kg 1 unit

21,218,395 VND

1 Piece(s) 9 Day(s) 1500 600 5 1426 503-9461 84kg 1 unit

23,360,188 VND

1 Piece(s) 9 Day(s) 1500 600 6 1426 503-9479 92.5kg 1 unit

13,140,000 VND

1 Piece(s) 9 Day(s) 1500 450 5 1426 503-9444 72kg 1 unit

14,306,000 VND

1 Piece(s) 9 Day(s) 1500 450 6 1426 503-9452 78.8kg 1 unit

17,075,201 VND

1 Piece(s) 9 Day(s) 1800 300 5 1726 502-3327 68.3kg 1 unit

18,541,568 VND

1 Piece(s) 9 Day(s) 1800 300 6 1726 502-3335 74.3kg 1 unit

24,079,430 VND

1 Piece(s) 9 Day(s) 1800 600 5 1726 502-3360 95.4kg 1 unit

26,629,546 VND

1 Piece(s) 9 Day(s) 1800 600 6 1726 502-3378 105.5kg 1 unit

15,152,000 VND

1 Piece(s) 9 Day(s) 1800 450 5 1726 502-3343 81.9kg 1 unit

17,311,793 VND

1 Piece(s) 9 Day(s) 1800 450 6 1726 502-3351 90kg 1 unit

Basic Specifications

Product Description

Shelves with a backboard and side plates that help prevent falling and storage item mixing.
[Features]
· Uses an environmentally friendly powder coating.
· Sturdy, with vibration-dampening bracket.
· The shelf board is strengthened by 20% through our original double-bending process. (Excluding 3V and 3X)
[Applications]
· Ideal for storing small items and documents.

Part Number
73V-25-NG
73V-26-NG
73W-25-NG
73W-26-NG
73X-25-NG
73X-26-NG
74V-25-NG
74V-26-NG
74W-25-NG
74W-26-NG
74X-25-NG
74X-26-NG
75V-25-NG
75V-26-NG
75W-25-NG
75W-26-NG
75X-25-NG
75X-26-NG
76V-25-NG
76V-26-NG
76W-25-NG
76W-26-NG
76X-25-NG
76X-26-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass 内容量

7,422,000 VND

1 Piece(s) 9 Day(s) 875 300 5 801 503-9363 40.1kg 1 unit

7,876,000 VND

1 Piece(s) 9 Day(s) 875 300 6 801 503-9371 42.6kg 1 unit

11,248,870 VND

1 Piece(s) 9 Day(s) 875 600 5 801 503-9401 60.3kg 1 unit

11,484,000 VND

1 Piece(s) 9 Day(s) 875 600 6 801 503-9410 65.6kg 1 unit

11,832,335 VND

1 Piece(s) 9 Day(s) 875 450 5 801 503-9380 48.1kg 1 unit

12,679,846 VND

1 Piece(s) 9 Day(s) 875 450 6 801 503-9398 51.6kg 1 unit

12,399,155 VND

1 Piece(s) 9 Day(s) 1200 300 5 1126 502-3181 51.9kg 1 unit

13,334,300 VND

1 Piece(s) 9 Day(s) 1200 300 6 1126 502-3190 56kg 1 unit

13,106,000 VND

1 Piece(s) 9 Day(s) 1200 600 5 1126 502-3220 72.6kg 1 unit

14,346,000 VND

1 Piece(s) 9 Day(s) 1200 600 6 1126 502-3238 79.6kg 1 unit

11,683,454 VND

1 Piece(s) 9 Day(s) 1200 450 5 1126 502-3203 62.3kg 1 unit

12,274,000 VND

1 Piece(s) 9 Day(s) 1200 450 6 1126 502-3211 67.8kg 1 unit

15,186,986 VND

1 Piece(s) 9 Day(s) 1500 300 5 1426 503-9428 60.1kg 1 unit

16,446,405 VND

1 Piece(s) 9 Day(s) 1500 300 6 1426 503-9436 65.2kg 1 unit

21,218,395 VND

1 Piece(s) 9 Day(s) 1500 600 5 1426 503-9461 84kg 1 unit

23,360,188 VND

1 Piece(s) 9 Day(s) 1500 600 6 1426 503-9479 92.5kg 1 unit

13,140,000 VND

1 Piece(s) 9 Day(s) 1500 450 5 1426 503-9444 72kg 1 unit

14,306,000 VND

1 Piece(s) 9 Day(s) 1500 450 6 1426 503-9452 78.8kg 1 unit

17,075,201 VND

1 Piece(s) 9 Day(s) 1800 300 5 1726 502-3327 68.3kg 1 unit

18,541,568 VND

1 Piece(s) 9 Day(s) 1800 300 6 1726 502-3335 74.3kg 1 unit

24,079,430 VND

1 Piece(s) 9 Day(s) 1800 600 5 1726 502-3360 95.4kg 1 unit

26,629,546 VND

1 Piece(s) 9 Day(s) 1800 600 6 1726 502-3378 105.5kg 1 unit

15,152,000 VND

1 Piece(s) 9 Day(s) 1800 450 5 1726 502-3343 81.9kg 1 unit

17,311,793 VND

1 Piece(s) 9 Day(s) 1800 450 6 1726 502-3351 90kg 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1