(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Partitioning Shelf Model KC (Bolt Type, Spill Stoppers Not Provided, 100 kg Type, Width 875 mm)

Partitioning Shelf Model KC (Bolt Type, Spill Stoppers Not Provided, 100 kg Type, Width 875 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

Product Description

[Features]
· Ideal for storing small components and accessories.
· It is thin and suitable for wall management.
· Management of accessories and parts is easy as a card insert is attached to the shelf.

Loading...Tải…

Close

Comparison list