(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Universal Panel Ratchet Wrench (4 Sizes)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of TRW-2BU

  • Type
    Plate Ratchet Wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    176
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    10×12×13×14
  • Single Product/Set Classification
    Single Item
  • Thickness T1(mm)
    23
  • Thickness T2(mm)
    24
  • Trusco Code
    281-3025
  • Mass(g)
    210
  • Features
    It can be used for tasks in complicated places and surfaces, with freely changeable angle within a 15° range. One piece handles four sizes. Can do final tightening.
  • Application
    Stainless steel (SUS420)
Part Number
TRW-2BU
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Width across flat dimension
(mm)
Thickness T1
(mm)
Thickness T2
(mm)
Trusco Code Mass
(g)

1,641,600 VND

1 Piece(s) 6 Day(s) or more 176 10×12×13×14 23 24 281-3025 210

Basic Specifications

  • Type
    Plate Ratchet Wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Offset Angle(°)
    15
  • Single Product/Set Classification
    Single Item
  • Features
    It can be used for tasks in complicated places and surfaces, with freely changeable angle within a 15° range. One piece handles four sizes. Can do final tightening.
  • Application
    Stainless steel (SUS420)

Specifications of TRW-2BU

  • Type
    Plate Ratchet Wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    176
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    10×12×13×14
  • Single Product/Set Classification
    Single Item
  • Thickness T1(mm)
    23
  • Thickness T2(mm)
    24
  • Trusco Code
    281-3025
  • Mass(g)
    210
  • Features
    It can be used for tasks in complicated places and surfaces, with freely changeable angle within a 15° range. One piece handles four sizes. Can do final tightening.
  • Application
    Stainless steel (SUS420)
Part Number
TRW-2BU
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Width across flat dimension
(mm)
Thickness T1
(mm)
Thickness T2
(mm)
Trusco Code Mass
(g)

1,641,600 VND

1 Piece(s) 6 Day(s) or more 176 10×12×13×14 23 24 281-3025 210

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●1 piece corresponds to 4 sizes. 
●Can be used while changing the angle freely within the range of 15° for work in complicated places and planes.

Materials

●Main Body: Stainless Steel(SUS420J2)