(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
AST-7-2M |
AST-7-2S |
AST-7-2SS |
AST-7-3M |
AST-7-3S |
AST-7-3SS |
AST-7L |
AST-7M |
AST-7S |
AST-7SS |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Display Content | Longitudinal (mm) |
Side (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
316,718 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | 100V | 120 | 60 | 1 Pack (10 Sheets) | ||
225,618 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | 100V | 80 | 40 | 1 Pack (10 Sheets) | ||
205,700 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | 100V | 60 | 30 | 1 Pack (10 Sheets) | ||
316,718 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | 200V | 120 | 60 | 1 Pack (10 Sheets) | ||
225,618 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | 200V | 80 | 40 | 1 Pack (10 Sheets) | ||
205,700 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | 200V | 60 | 30 | 1 Pack (10 Sheets) | ||
375,734 VND |
1 Pack(s) |
10 Pieces Per Package |
11 Day(s) or more | Electricity | 150 | 80 | 1 Pack (10 Sheets) | ||
316,718 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | Electricity | 120 | 60 | 1 Pack (10 Sheets) | ||
225,618 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | Electricity | 80 | 40 | 1 Pack (10 Sheets) | ||
205,700 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | Electricity | 60 | 30 | 1 Pack (10 Sheets) |
Safety sign made of aluminum that is resistant to water and heat.
[Features]
・ 50 micron thickness aluminum sheet
・ Strong against chemicals such as acids, alkalis and oils, and has excellent durability
・ It can be used up to a pipe surface temperature of approximately -30°C to +100°C. Has excellent heat resistance
・ It boasts approx. 2 years outdoors and semi-permanent durability indoors
[Applications]
・ Used to identify piping
Part Number |
---|
AST-7-2M |
AST-7-2S |
AST-7-2SS |
AST-7-3M |
AST-7-3S |
AST-7-3SS |
AST-7L |
AST-7M |
AST-7S |
AST-7SS |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Display Content | Longitudinal (mm) |
Side (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
316,718 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | 100V | 120 | 60 | 1 Pack (10 Sheets) | ||
225,618 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | 100V | 80 | 40 | 1 Pack (10 Sheets) | ||
205,700 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | 100V | 60 | 30 | 1 Pack (10 Sheets) | ||
316,718 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | 200V | 120 | 60 | 1 Pack (10 Sheets) | ||
225,618 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | 200V | 80 | 40 | 1 Pack (10 Sheets) | ||
205,700 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | 200V | 60 | 30 | 1 Pack (10 Sheets) | ||
375,734 VND |
1 Pack(s) |
10 Pieces Per Package |
11 Day(s) or more | Electricity | 150 | 80 | 1 Pack (10 Sheets) | ||
316,718 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | Electricity | 120 | 60 | 1 Pack (10 Sheets) | ||
225,618 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | Electricity | 80 | 40 | 1 Pack (10 Sheets) | ||
205,700 VND |
1 Pack(s) |
10 Pieces Per Package |
7 Day(s) or more | Electricity | 60 | 30 | 1 Pack (10 Sheets) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.