(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Prohibition Sign "Sign Thick A Type"

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    10,624,627 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
865-901
865-912
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Display Content Indication Characters, Back Color Indication Surface Amount Of Content

10,624,627 VND

1 Piece(s) 11 Day(s) or more Keep out - Gray Support Silver (Alumite Processing) (One Side Only) 1 unit

10,820,953 VND

1 Piece(s) 11 Day(s) or more Please refrain from parking here. Please refrain from parking here. Gray Support / Silver (Alumite Processing) (Both Faces) 1 unit

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Sign Thick Type A
  • Material (Body)
    High Density Polyethylene, Support Beam Aluminum Drawn Material
  • Longitudinal(mm)
    1236
  • Side(mm)
    500
  • Thickness(mm)
    510
  • Set Content
    Indication Plate Size: 450 x 430 x 3 mm Thick (Indication Surface Size 425 x 410 mm), Indication Plate Material: Aluminum Compound Plate (White)
  • Mass(g)
    6200
  • Amount Of Content
    1 unit

Product Description

3 types of display content available

Part Number
865-901
865-912
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Display Content Indication Characters, Back Color Indication Surface Amount Of Content

10,624,627 VND

1 Piece(s) 11 Day(s) or more Keep out - Gray Support Silver (Alumite Processing) (One Side Only) 1 unit

10,820,953 VND

1 Piece(s) 11 Day(s) or more Please refrain from parking here. Please refrain from parking here. Gray Support / Silver (Alumite Processing) (Both Faces) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1