(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Horizontal Hazardous Material Mark

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    316,718 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
319-12
319-13
828-43
828-44
828-47
828-51
828-54
828-56
828-68
828-70
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Display Content Amount Of Content

321,439 VND

1 Piece(s) 6 Day(s) or more Small Quantity Hazardous Material Storage and Handling Office 1 pc.

316,718 VND

1 Piece(s) 7 Day(s) or more Type x Product Max. Quantity 1 pc.

316,718 VND

1 Piece(s) 7 Day(s) or more Beware of Water Injection 1 pc.

316,718 VND

1 Piece(s) 4 Day(s) or more Indoor Storage Area for Dangerous Material 1 pc.

316,718 VND

1 Piece(s) 7 Day(s) or more General Handling Area for Dangerous Material 1 pc.

316,718 VND

1 Piece(s) 9 Day(s) or more Outdoor Tank Storage Area for Dangerous Material 1 pc.

332,458 VND

1 Piece(s) 8 Day(s) or more - 1 pc.

316,718 VND

1 Piece(s) 7 Day(s) or more NO WATER ALLOWED 1 pc.

316,718 VND

1 Piece(s) 7 Day(s) or more Strictly No Water-Injection 1 pc.

316,718 VND

1 Piece(s) 4 Day(s) or more Designated Combustibles Storage and Handling Location 1 pc.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Dangerous material signs
  • Details Model
    Horizontal sign
  • Material (Body)
    Iron Plate (Meiji thread)
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Amount Of Content
    1 pc.

Product Description

15 types of display content available

Part Number
319-12
319-13
828-43
828-44
828-47
828-51
828-54
828-56
828-68
828-70
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Display Content Amount Of Content

321,439 VND

1 Piece(s) 6 Day(s) or more Small Quantity Hazardous Material Storage and Handling Office 1 pc.

316,718 VND

1 Piece(s) 7 Day(s) or more Type x Product Max. Quantity 1 pc.

316,718 VND

1 Piece(s) 7 Day(s) or more Beware of Water Injection 1 pc.

316,718 VND

1 Piece(s) 4 Day(s) or more Indoor Storage Area for Dangerous Material 1 pc.

316,718 VND

1 Piece(s) 7 Day(s) or more General Handling Area for Dangerous Material 1 pc.

316,718 VND

1 Piece(s) 9 Day(s) or more Outdoor Tank Storage Area for Dangerous Material 1 pc.

332,458 VND

1 Piece(s) 8 Day(s) or more - 1 pc.

316,718 VND

1 Piece(s) 7 Day(s) or more NO WATER ALLOWED 1 pc.

316,718 VND

1 Piece(s) 7 Day(s) or more Strictly No Water-Injection 1 pc.

316,718 VND

1 Piece(s) 4 Day(s) or more Designated Combustibles Storage and Handling Location 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1