(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fixture, Nylon Band (Weather Resistant, Auto-lock Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    245,541 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
460-20
460-21
460-22
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Longitudinal
(mm)
Side
(mm)
Amount Of Content

245,541 VND

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 99 2.5 1 Pack (100 pcs)

650,551 VND

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 203 2.5 1 Pack (100 pcs)

1,004,056 VND

1 Pack(s)

100 Pieces Per Package

7 Day(s) or more 290 3.7 1 Pack (100 pcs)

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fixture
  • Details Model
    Nylon Band (Weather-Resistant/Automatic Lock Type)
  • Material (Body)
    Nylon
  • Operating Temperature Range(゜C)
    -40 to 85
  • Use
    Not Removable
  • Amount Of Content
    1 Pack (100 pcs)

Product Description

Fixture for valve display plate.
[Features]
·For outdoor use with excellent weather resistance.
·Self-locking type that does not loosen once tightened.
·Material: Nylon.
·You can choose from 3 sizes.
[Applications]
·A band for attaching the valve display plate to the valve handle.

Part Number
460-20
460-21
460-22
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Longitudinal
(mm)
Side
(mm)
Amount Of Content

245,541 VND

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 99 2.5 1 Pack (100 pcs)

650,551 VND

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 203 2.5 1 Pack (100 pcs)

1,004,056 VND

1 Pack(s)

100 Pieces Per Package

7 Day(s) or more 290 3.7 1 Pack (100 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1