(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Tool Bit No. C93, Short Bit (for Manual Drivers)

Hand Tool Bit No. C93, Short Bit (for Manual Drivers)

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of C936232

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    32
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm)
    6
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Tip size / flathead (-) blade thickness (mm)
    0.9
  • JAN Code
    4907587330758
  • Compatible Model
    Vessel No. 860 Shinki No.192/193/193FB/FB-19/777/6200
Part Number
C936232
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

35,475 VND

1 Piece(s) 13 Day(s)

Basic Specifications

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    32
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm)
    6
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Tip size / flathead (-) blade thickness (mm)
    0.9
  • JAN Code
    4907587330758
  • Compatible Model
    Vessel No. 860 Shinki No.192/193/193FB/FB-19/777/6200

Product Description

Short bit for manual screwdrivers.

Specifications of C936232

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    32
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm)
    6
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Tip size / flathead (-) blade thickness (mm)
    0.9
  • JAN Code
    4907587330758
  • Compatible Model
    Vessel No. 860 Shinki No.192/193/193FB/FB-19/777/6200
Part Number
C936232
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

35,475 VND

1 Piece(s) 13 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1