(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Vacuum Tweezers

Vacuum Tweezers
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Loading...Tải…

Specifications of 1-8209-01

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Size(mm)
    21X30X225
  • Material
    Wafer Tip / Aluminum (Fluorine Resin Coating)
  • Manufacturer Product Name
    真空ピンセットVPW6300B-VWT5R
  • Manufacturer Model
    VPW6300B-VWT5R
  • Accessory
    9.6V NiMH充電池内蔵・インスタンド充電器及び電源アダプター/12インチ(300mm)対応ウェハーチップ
  • Features
    An electric cordless type that can pick up a 300 mm wafer.
  • Features 2
    Suitable for handling wafers, disc media, etc.
  • Features 3
    Equipped with exhaust filter (rear exhaust type vacuum pump) for clean room / class 1.
Part Number
1-8209-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

211,740,600 VND

169,392,480 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Size(mm)
    21X30X225
  • Material
    Wafer Tip / Aluminum (Fluorine Resin Coating)
  • Manufacturer Product Name
    真空ピンセットVPW6300B-VWT5R
  • Manufacturer Model
    VPW6300B-VWT5R
  • Accessory
    9.6V NiMH充電池内蔵・インスタンド充電器及び電源アダプター/12インチ(300mm)対応ウェハーチップ
  • Features
    An electric cordless type that can pick up a 300 mm wafer.
  • Features 2
    Suitable for handling wafers, disc media, etc.
  • Features 3
    Equipped with exhaust filter (rear exhaust type vacuum pump) for clean room / class 1.

Product Description

A motorized cordless type that can pick-up 300 mm wafers. Suitable for handling wafers, disc media, etc. An exhaust filter that is Class 1 clean room compliant is built-in (rear exhaust vacuum pump).

Specifications of 1-8209-01

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Size(mm)
    21X30X225
  • Material
    Wafer Tip / Aluminum (Fluorine Resin Coating)
  • Manufacturer Product Name
    真空ピンセットVPW6300B-VWT5R
  • Manufacturer Model
    VPW6300B-VWT5R
  • Accessory
    9.6V NiMH充電池内蔵・インスタンド充電器及び電源アダプター/12インチ(300mm)対応ウェハーチップ
  • Features
    An electric cordless type that can pick up a 300 mm wafer.
  • Features 2
    Suitable for handling wafers, disc media, etc.
  • Features 3
    Equipped with exhaust filter (rear exhaust type vacuum pump) for clean room / class 1.
Part Number
1-8209-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

211,740,600 VND

169,392,480 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1