(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Voltage(V) | Single phase 220 | Remarks | Specification: 230x375x275 (mm) |
---|---|---|---|
Weight(kg) | 14 | - | - |
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Voltage(V) | Single phase 220 | Remarks | Specification: 230x375x275 (mm) |
---|---|---|---|
Weight(kg) | 14 | - | - |
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Voltage(V) | Single phase 220 | Remarks | Specification: 230x375x275 (mm) |
---|---|---|---|
Weight(kg) | 14 | - | - |
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Voltage(V) | Single phase 220 | Remarks | Specification: 230x375x275 (mm) |
---|---|---|---|
Weight(kg) | 14 | - | - |
Please note that if this product is ordered after 14:00, the order will not be received until the following day.
This is standard price, please register to see the actual price
Voltage(V) | Single phase 220 | Remarks | Specification: 230x375x275 (mm) |
---|---|---|---|
Weight(kg) | 14 | - | - |
Voltage(V) | Single phase 220 | Remarks | Specification: 230x375x275 (mm) | Weight(kg) | 14 |
---|
Please check the type/dimensions/specifications of the part SY950W in the PVC Welding Machine series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY950W trong chuỗi PVC Welding Machine.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy