(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Main Body, Related Products | Main Body | BPM | 6300 | Weight(kg) | 0.5 |
---|---|---|---|---|---|
Type | Plane, Triangle, Semicircle, Circle | Standard accessories | Circular Line SF-10, Triangular Line SF-11, Semicircular Line SF-12, Flat Line SF-13, 6-Angle Wrench 2.5 mm, Bushing PT1/4xNPT1/4 | Feature | Achieved ultra-lightweight compared to SH-100A. A wide range of applications: teel, glass, brass, aluminum, wood and . Simple and continuous processing ability |
Please check the type/dimensions/specifications of the part ASH900 in the Super Hand series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASH900 trong chuỗi Super Hand.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy