(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Product Type | Automatic Welder | Input Electricity(φ/V) | 220(V) |
---|---|---|---|
Frequency | AC 60Hz | Maximum output(W) | 1050 |
Welding Temperature Control(℃) | 80~450 | Exterior Dimensions (WxDxH)(mm) | 270x180x240 |
Set components | 1 EA of a hose, a welding gun and a heater | Feature | It is used when bonding PVC material with high temperature hot air. The amount of air in the welding gun is controlled by the valve under the handle. |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Product Type | Automatic Welder | Input Electricity(φ/V) | 220(V) |
---|---|---|---|
Frequency | AC 60Hz | Maximum output(W) | 1050 |
Welding Temperature Control(℃) | 80~450 | Exterior Dimensions (WxDxH)(mm) | 270x180x240 |
Set components | 1 EA of a hose, a welding gun and a heater | Feature | It is used when bonding PVC material with high temperature hot air. The amount of air in the welding gun is controlled by the valve under the handle. |
Loading...Tải…
Product Type | Automatic Welder | Input Electricity(φ/V) | 220(V) |
---|---|---|---|
Frequency | AC 60Hz | Maximum output(W) | 1050 |
Welding Temperature Control(℃) | 80~450 | Exterior Dimensions (WxDxH)(mm) | 270x180x240 |
Set components | 1 EA of a hose, a welding gun and a heater | Feature | It is used when bonding PVC material with high temperature hot air. The amount of air in the welding gun is controlled by the valve under the handle. |
Loading...Tải…
Product Type | Automatic Welder | Input Electricity(φ/V) | 220(V) |
---|---|---|---|
Frequency | AC 60Hz | Maximum output(W) | 1050 |
Welding Temperature Control(℃) | 80~450 | Exterior Dimensions (WxDxH)(mm) | 270x180x240 |
Set components | 1 EA of a hose, a welding gun and a heater | Feature | It is used when bonding PVC material with high temperature hot air. The amount of air in the welding gun is controlled by the valve under the handle. |
Loading...Tải…
Product Type | Automatic Welder | Input Electricity(φ/V) | 220(V) |
---|---|---|---|
Frequency | AC 60Hz | Maximum output(W) | 1050 |
Welding Temperature Control(℃) | 80~450 | Exterior Dimensions (WxDxH)(mm) | 270x180x240 |
Set components | 1 EA of a hose, a welding gun and a heater | Feature | It is used when bonding PVC material with high temperature hot air. The amount of air in the welding gun is controlled by the valve under the handle. |
Product Type | Automatic Welder | Input Electricity(φ/V) | 220(V) | Frequency | AC 60Hz |
---|---|---|---|---|---|
Maximum output(W) | 1050 | Welding Temperature Control(℃) | 80~450 | Exterior Dimensions (WxDxH)(mm) | 270x180x240 |
Set components | 1 EA of a hose, a welding gun and a heater | Feature | It is used when bonding PVC material with high temperature hot air. The amount of air in the welding gun is controlled by the valve under the handle. |
Please check the type/dimensions/specifications of the part DW-P1 in the PVC Welding Machine series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DW-P1 trong chuỗi PVC Welding Machine.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy