(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
  • Thông báo: Cập nhật hệ thống Hải quan và Thuế có thể gây chậm trễ trong giao hàng. Xem chi tiết.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

AS FLON® PTFE Male/Female Joint

AS FLON® PTFE Male/Female Joint
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
2-734-01 SALE
2-734-02 SALE
2-734-03 SALE
2-734-04 SALE
2-734-05 SALE
2-735-01 SALE
2-735-02 SALE
2-735-03 SALE
2-735-04 SALE
2-735-05 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Specifications Connection Internal Capacity

Special Price

1 Piece(s) 9 Day(s) Shape: Straight/different diameter Connection screw: RC1/4×R1/8 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: Straight/different diameter Connection screw: RC3/8×R1/8 1 pc.

Special Price

1 Piece(s) 9 Day(s) Shape: Straight/different diameter Connection screw: RC3/8×R1/4 1 pc.

Special Price

1 Piece(s) 9 Day(s) Shape: Straight/different diameter Connection screw: RC1/2×R1/4 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: Straight/different diameter Connection screw: RC1/2×R3/8 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: L-shape / same diameter Connection screw: RC1/8×R1/8 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: L-shape / same diameter Connection screw: RC1/4×R1/4 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: L-shape / same diameter Connection screw: RC3/8×R3/8 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: L-shape / same diameter Connection screw: RC1/2×R1/2 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: L-shape / same diameter Connection screw: RC3/4×R3/4 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Specifications Connection Internal Capacity

Basic Specifications

  • Product Type
    Tube joint
  • Material
    PTFE (Tetrafluoroethylene)
  • Internal Capacity
    1 pc.
Part Number
2-734-01 SALE
2-734-02 SALE
2-734-03 SALE
2-734-04 SALE
2-734-05 SALE
2-735-01 SALE
2-735-02 SALE
2-735-03 SALE
2-735-04 SALE
2-735-05 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Specifications Connection Internal Capacity

Special Price

1 Piece(s) 9 Day(s) Shape: Straight/different diameter Connection screw: RC1/4×R1/8 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: Straight/different diameter Connection screw: RC3/8×R1/8 1 pc.

Special Price

1 Piece(s) 9 Day(s) Shape: Straight/different diameter Connection screw: RC3/8×R1/4 1 pc.

Special Price

1 Piece(s) 9 Day(s) Shape: Straight/different diameter Connection screw: RC1/2×R1/4 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: Straight/different diameter Connection screw: RC1/2×R3/8 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: L-shape / same diameter Connection screw: RC1/8×R1/8 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: L-shape / same diameter Connection screw: RC1/4×R1/4 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: L-shape / same diameter Connection screw: RC3/8×R3/8 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: L-shape / same diameter Connection screw: RC1/2×R1/2 1 pc.

Special Price

1 Piece(s) 12 Day(s) Shape: L-shape / same diameter Connection screw: RC3/4×R3/4 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Specifications Connection Internal Capacity

Loading...Tải…

Close

Comparison list