(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Pkg. (6 pc(s). included)Bao gồm 6 chiếc.
Loading...Tải…
Tap Type | Thread-cutting-related tool | Compatible Model | Chargeable Rotating Screwdriver |
---|---|---|---|
Shank diameter(mm) | 6.35 (Hexagonal Shaft) | Set Content | 270014T、270015T、270016T、270017T、270018T、270019T |
JAN Code | 4007140113405 | Trusco Code | 766-1801 |
Pkg. (6 pc(s). included)Bao gồm 6 chiếc.
Loading...Tải…
Pkg. (6 pc(s). included)Bao gồm 6 chiếc.
Loading...Tải…
Pkg. (6 pc(s). included)Bao gồm 6 chiếc.
Loading...Tải…
Pkg. (6 pc(s). included)Bao gồm 6 chiếc.
Loading...Tải…
Pkg. (6 pc(s). included)Bao gồm 6 chiếc.
Loading...Tải…
Tap Type | Thread-cutting-related tool | Compatible Model | Chargeable Rotating Screwdriver |
---|---|---|---|
Shank diameter(mm) | 6.35 (Hexagonal Shaft) | Set Content | 270014T、270015T、270016T、270017T、270018T、270019T |
JAN Code | 4007140113405 | Trusco Code | 766-1801 |
Pkg. (6 pc(s). included)Bao gồm 6 chiếc.
Loading...Tải…
Tap Type | Thread-cutting-related tool | Compatible Model | Chargeable Rotating Screwdriver |
---|---|---|---|
Shank diameter(mm) | 6.35 (Hexagonal Shaft) | Set Content | 270014T、270015T、270016T、270017T、270018T、270019T |
JAN Code | 4007140113405 | Trusco Code | 766-1801 |
【特長】
・六角軸シャンク仕様で、コードレスドライバーに装着可能です。
・鉄板等の下穴開け作業とネジ切り作業をドリルを交換せずに行うことができます。
【用途】
・穴あけ、ネジ山の形成・修正に。
・被削材:鉄、アルミ、銅、ステンレス。
Pkg. (6 pc(s). included)Bao gồm 6 chiếc.
Loading...Tải…
Tap Type | Thread-cutting-related tool | Compatible Model | Chargeable Rotating Screwdriver |
---|---|---|---|
Shank diameter(mm) | 6.35 (Hexagonal Shaft) | Set Content | 270014T、270015T、270016T、270017T、270018T、270019T |
JAN Code | 4007140113405 | Trusco Code | 766-1801 |
Pkg. (6 pc(s). included)Bao gồm 6 chiếc.
Loading...Tải…
Tap Type | Thread-cutting-related tool | Compatible Model | Chargeable Rotating Screwdriver |
---|---|---|---|
Shank diameter(mm) | 6.35 (Hexagonal Shaft) | Set Content | 270014T、270015T、270016T、270017T、270018T、270019T |
JAN Code | 4007140113405 | Trusco Code | 766-1801 |
Tap Type | Thread-cutting-related tool | Compatible Model | Chargeable Rotating Screwdriver | Shank diameter(mm) | 6.35 (Hexagonal Shaft) |
---|---|---|---|---|---|
Set Content | 270014T、270015T、270016T、270017T、270018T、270019T | JAN Code | 4007140113405 | Trusco Code | 766-1801 |
Please check the type/dimensions/specifications of the part 270020T in the 六角軸タッピングドリルセット(TiNコーティング) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 270020T trong chuỗi 六角軸タッピングドリルセット(TiNコーティング).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy