(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Product Type | General-purpose Pressure Gauge | Pressure Range(Mpa) | 0 ~ 0.16 |
---|---|---|---|
Standard | JIS B7505-1 | Material | Brass |
Application | Constant Pressure Measurement of Gas or Liquid | Accuracy | 1.6±FS |
Size(mm) | 75 | Connecting portion size | G3/8B |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Product Type | General-purpose Pressure Gauge | Pressure Range(Mpa) | 0 ~ 0.16 |
---|---|---|---|
Standard | JIS B7505-1 | Material | Brass |
Application | Constant Pressure Measurement of Gas or Liquid | Accuracy | 1.6±FS |
Size(mm) | 75 | Connecting portion size | G3/8B |
Loading...Tải…
Product Type | General-purpose Pressure Gauge | Pressure Range(Mpa) | 0 ~ 0.16 |
---|---|---|---|
Standard | JIS B7505-1 | Material | Brass |
Application | Constant Pressure Measurement of Gas or Liquid | Accuracy | 1.6±FS |
Size(mm) | 75 | Connecting portion size | G3/8B |
【特長】
・圧力の瞬時変化の割合が、1秒間当たり、全圧力の3%を超えない定圧力の測定用として空気、水、油等の計測に用いられます。
・製作に付きましてはJIS B7505-1ブルドン管圧力計に準拠しております。
・低価格です。
・高品質、高性能です。
・ケース及びカバーは電着塗装で耐蝕性に優れています。
Loading...Tải…
Product Type | General-purpose Pressure Gauge | Pressure Range(Mpa) | 0 ~ 0.16 |
---|---|---|---|
Standard | JIS B7505-1 | Material | Brass |
Application | Constant Pressure Measurement of Gas or Liquid | Accuracy | 1.6±FS |
Size(mm) | 75 | Connecting portion size | G3/8B |
Loading...Tải…
Product Type | General-purpose Pressure Gauge | Pressure Range(Mpa) | 0 ~ 0.16 |
---|---|---|---|
Standard | JIS B7505-1 | Material | Brass |
Application | Constant Pressure Measurement of Gas or Liquid | Accuracy | 1.6±FS |
Size(mm) | 75 | Connecting portion size | G3/8B |
Product Type | General-purpose Pressure Gauge | Pressure Range(Mpa) | 0 ~ 0.16 | Standard | JIS B7505-1 |
---|---|---|---|---|---|
Material | Brass | Application | Constant Pressure Measurement of Gas or Liquid | Accuracy | 1.6±FS |
Size(mm) | 75 | Connecting portion size | G3/8B |
Please check the type/dimensions/specifications of the part S-31-0.16MP in the 汎用圧力計(スターゲージ) 75φ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S-31-0.16MP trong chuỗi 汎用圧力計(スターゲージ) 75φ.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy