(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Part Number |
---|
2115-T9 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
461,935 VND |
1 Piece(s) | 9 Day(s) |
Part Number |
---|
【特長】
・クロームバナジューム製、プロ仕様のトルクス(ヘックスローブ)レンチです。
・サイズ刻印も深く、見やすく表示されています。
【用途】
・一般整備・家電・電子機器・ホビー用品、モータサイクルなど。
【商品仕様】
・刃先T9
・首下寸法(mm)16.5
・全長(mm)51.0
・JANコード:4000896012268
・トラスココード:813-2778
・質量:3g
【材質/仕上】
・クロムバナジウム鋼(Cr-V)
This is standard price, please register to see the actual price
Part Number |
---|
2115-T9 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
461,935 VND |
1 Piece(s) | 9 Day(s) |
Part Number |
---|
Loading...Tải…
Caution
thận trọng
This is standard price, please register to see the actual price
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy