(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Part Number |
---|
4750PTBW47 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
3,536,280 VND |
1 Piece(s) | 9 Day(s) |
Part Number |
---|
[Features]
・ Aluminum handle that is easy to grip and has strength
・ 2 mm thick and strong
・ The orange handle is used to carry the top as a regular toolbox without wheels
・ Wheels can move smoothly and quietly
・ When moving the enclosure with wheels, you can easily move it by using the foldable handle, handle lock when moving, it can be stored when not in use
・ Comes with 2 removable parts cases. It can be used separately at the top and bottom. A simple lock is applied when the handle is set up. With a tray inside. Rust-resistant zinc plated latch allows for outdoor use
This is standard price, please register to see the actual price
Part Number |
---|
4750PTBW47 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
3,536,280 VND |
1 Piece(s) | 9 Day(s) |
Part Number |
---|
Loading...Tải…
Caution
thận trọng
This is standard price, please register to see the actual price