(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
【特長】
・8PFK:独自設計の不等分割・不等リードがびびりを抑制。多刃仕様で肩加工の高送り、高能率加工を実現。
【用途】
・高能率多刃エンドミル
【商品仕様】
・刃径(mm):25.0
・刃長(mm):100
・全長(mm):180
・シャンク径(mm):25
・刃数:8
・8枚刃(ロング)
・MEGACOAT NANO
・JANコード:4960664717415
・トラスココード:825-0267
【材質/仕上】
・超微粒子超硬母材
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Please check the type/dimensions/specifications of the part 8PFK250-1000 in the 京セラ ソリッドエンドミル series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 8PFK250-1000 trong chuỗi 京セラ ソリッドエンドミル.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy