(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Part Number |
---|
BSM-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
891,000 VND |
1 Piece(s) | 9 Day(s) |
Part Number |
---|
【特長】
・軽く、薄く、大きな口開きです。
・手に優しい天然ゴムグリップです。
【用途】
・狭い箇所でのナットの締め付け等
【商品仕様】
・全長(mm):200
・最大口開き(mm):30
・JANコード:4953830201306
・トラスココード:814-5144
・質量:190g
【材質/仕上】
・クロームモリブデン
This is standard price, please register to see the actual price
Part Number |
---|
BSM-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
891,000 VND |
1 Piece(s) | 9 Day(s) |
Part Number |
---|
Loading...Tải…
This is standard price, please register to see the actual price
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy