(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
Caution
thận trọng
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
【特長】
・ロングシャンクです。
・管用ねじ用平行PFタップは管・管用部品等の接続で機械的結合を主目的とするもののねじ立てに使用され、PFタップで加工されたPF雌ねじはPF雄ねじとはめあい使用されます。
【用途】
・加工ねじ:平行ねじ用
・被削材:中・高炭素鋼・ステンレス鋼等
【商品仕様】
・精度:JIS2級
・呼び寸:3/8×19
・全長(mm):100
・シャンク径(mm):14.0
・シャンク四角部(mm):11.0
・下穴径(mm):15.0
・材質:SKH
・食い付:2.5山
・ロングシャンク
・ねじ長(mm):28
・ロングシャンクの管用ねじです。
・トラスココード:503-6178
・質量:119g
【材質/仕上】
・材質:SKH
This is standard price, please register to see the actual price
Caution
thận trọng
This is standard price, please register to see the actual price
Please check the type/dimensions/specifications of the part IS-H-L100-3/8PF in the IS SKH ロングガスタップ L=100 3/8PF series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần IS-H-L100-3/8PF trong chuỗi IS SKH ロングガスタップ L=100 3/8PF.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy