(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
Caution
thận trọng
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
【特長】
・全体溝が左螺旋状溝となっているので、切粉が進行前方へ残らず排出されます。
・溝が浅く、タップの心厚が大きいので、ねじれ強度が強く折れにくいです。
・ホモ処理をしています。
【用途】
・加工ねじ:メートルねじ
・通り穴専用。
・被削材:一般鋼、低中炭素鋼、合金鋼。
【商品仕様】
・精度:JIS2級
・呼び寸:M20.0
・ピッチ(mm):2.0
・全長(mm):105
・シャンク径(mm):15
・シャンク四角部(mm):12
・下穴径(mm):18.0
・食い付山数:5山
・表面処理:ホモ処理
・ねじ長(mm):37
・タップ等級:H級
・トラスココード:505-7558
・質量:142g
【材質/仕上】
・高速度鋼(HSS-E)
This is standard price, please register to see the actual price
Caution
thận trọng
This is standard price, please register to see the actual price
Please check the type/dimensions/specifications of the part JET-M20X2.0 in the IS ジェットタップ M20X2.0 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JET-M20X2.0 trong chuỗi IS ジェットタップ M20X2.0.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy