(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
Caution
thận trọng
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
【特長】
・パック入りです。
・シャンク部は三面角で空転防止できます。
・先端クロスシンニング入りです。
【用途】
・鉄材、アングル、新建材、木材等あらゆる材料に使用でき、工場、屋外作業、建築現場などの工事に最適です。
【商品仕様】
・刃径(mm):15.0
・溝長(mm):85
・全長(mm):140
・シャンク径(mm):13
・有効加工深さ:溝長に準じる
・ドリル先端にクロスシンニング加工を施してあります。
・トラスココード:506-8851
・単品単位数量:1本
・質量:136g
【材質/仕上】
・材質:HSS
This is standard price, please register to see the actual price
Caution
thận trọng
This is standard price, please register to see the actual price
Please check the type/dimensions/specifications of the part P-JDL-13X15.0 in the IS パック入 軸細正宗ドリル 13型 15.0mm series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần P-JDL-13X15.0 trong chuỗi IS パック入 軸細正宗ドリル 13型 15.0mm.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy