(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
Part Number |
---|
SVRH-960-II |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
21,706,251 VND |
1 Piece(s) | 10 Day(s) |
Part Number |
---|
【特長】
・支柱を抱え込む天枠金具により横揺れ強度の大幅UPを実現しました。
・豊富なオプションから使いやすいモデルをカスタマイズできます。
【用途】
・工場。
・オフィス。
【商品仕様】
・間口(mm):900
・奥行(mm):600
・高さ(mm):900
・均等耐荷重:800kg
・質量:26.6kg
【材質/仕上】
・天板:塩ビシート天板
・本体:スチール
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
Part Number |
---|
SVRH-960-II |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
21,706,251 VND |
1 Piece(s) | 10 Day(s) |
Part Number |
---|
Loading...Tải…
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy