(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Wheel Size(mm) | 160 | Maximum/Minimum Distance | 10km/10cm |
---|---|---|---|
Shape | Twin Wheel | - | - |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Wheel Size(mm) | 160 | Maximum/Minimum Distance | 10km/10cm |
---|---|---|---|
Shape | Twin Wheel | - | - |
Loading...Tải…
Wheel Size(mm) | 160 | Maximum/Minimum Distance | 10km/10cm |
---|---|---|---|
Shape | Twin Wheel | - | - |
[Features]
・Application for Utility Model Registration
・Counter Part: Large and accurate Number Plate with a convex lens.
・Domestic Production/Assembly
・Non-Woven Bag for storage
・Convenient triple stage folding
・Twin wheels are a stable center, convenient for long distance measurement
・Length: 470 mm when folded/1,100 mm when unfolded
Loading...Tải…
Wheel Size(mm) | 160 | Maximum/Minimum Distance | 10km/10cm |
---|---|---|---|
Shape | Twin Wheel | - | - |
Loading...Tải…
Wheel Size(mm) | 160 | Maximum/Minimum Distance | 10km/10cm |
---|---|---|---|
Shape | Twin Wheel | - | - |
Wheel Size(mm) | 160 | Maximum/Minimum Distance | 10km/10cm | Shape | Twin Wheel |
---|
Please check the type/dimensions/specifications of the part 160TR-D in the Working Counter series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 160TR-D trong chuỗi Working Counter.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy