(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
∙Pull as much as necessary and automatically rewind
Input Hose Length | 1 | Output Hose Length | 14 | Material | PVC MESH |
---|---|---|---|---|---|
Inner Diameter | 10 | Outer Diameter | 16 | Valid Pressure | 12 |
Burst Pressure | 80 | Width | 380 | Length | 230 |
Height | 340 | Weight(kg) | 7.5 |
Please check the type/dimensions/specifications of the part AIRAUTO-KE-Q150A in the Air Auto Reel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AIRAUTO-KE-Q150A trong chuỗi Air Auto Reel.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy