(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
Product Type | Air Nipper | Cutting Capacity (Iron Wire)(mm) | 0.5 |
---|---|---|---|
Cutting Capacity (Copper Wire)(mm) | 1 | Air Consumption Amount(cm³/count) | 45 |
Operating Air Pressure(Mpa) | 0.4-0.5 | Capability (Soft Resin) φ(mm) | 2.0 |
Two Port Double Acting Type | Air mounting port: Rc1 / 8 (GT-NR50, GT-NR50F is Rc1 / 4) | Trusco Code | 810-6703 |
Detailed type | Round air nipper | Compatible Model | T-NR50, GT-NR50F |
Caution
thận trọng
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Product Type | Air Nipper | Cutting Capacity (Iron Wire)(mm) | 0.5 |
---|---|---|---|
Cutting Capacity (Copper Wire)(mm) | 1 | Air Consumption Amount(cm³/count) | 45 |
Operating Air Pressure(Mpa) | 0.4-0.5 | Capability (Soft Resin) φ(mm) | 2.0 |
Two Port Double Acting Type | Air mounting port: Rc1 / 8 (GT-NR50, GT-NR50F is Rc1 / 4) | Trusco Code | 810-6703 |
Detailed type | Round air nipper | Compatible Model | T-NR50, GT-NR50F |
This is standard price, please register to see the actual price
Product Type | Air Nipper | Cutting Capacity (Iron Wire)(mm) | 0.5 |
---|---|---|---|
Cutting Capacity (Copper Wire)(mm) | 1 | Air Consumption Amount(cm³/count) | 45 |
Operating Air Pressure(Mpa) | 0.4-0.5 | Capability (Soft Resin) φ(mm) | 2.0 |
Two Port Double Acting Type | Air mounting port: Rc1 / 8 (GT-NR50, GT-NR50F is Rc1 / 4) | Trusco Code | 810-6703 |
Detailed type | Round air nipper | Compatible Model | T-NR50, GT-NR50F |
【Feature】
・Since the main body is round, the rotation angle of the main body can be finely adjusted during installation
・Suitable for cutting spool gates by attaching a holder to the take-out machine arm or chuck board.
・Blades are sold separately.
This is standard price, please register to see the actual price
Product Type | Air Nipper | Cutting Capacity (Iron Wire)(mm) | 0.5 |
---|---|---|---|
Cutting Capacity (Copper Wire)(mm) | 1 | Air Consumption Amount(cm³/count) | 45 |
Operating Air Pressure(Mpa) | 0.4-0.5 | Capability (Soft Resin) φ(mm) | 2.0 |
Two Port Double Acting Type | Air mounting port: Rc1 / 8 (GT-NR50, GT-NR50F is Rc1 / 4) | Trusco Code | 810-6703 |
Detailed type | Round air nipper | Compatible Model | T-NR50, GT-NR50F |
Caution
thận trọng
This is standard price, please register to see the actual price
Product Type | Air Nipper | Cutting Capacity (Iron Wire)(mm) | 0.5 |
---|---|---|---|
Cutting Capacity (Copper Wire)(mm) | 1 | Air Consumption Amount(cm³/count) | 45 |
Operating Air Pressure(Mpa) | 0.4-0.5 | Capability (Soft Resin) φ(mm) | 2.0 |
Two Port Double Acting Type | Air mounting port: Rc1 / 8 (GT-NR50, GT-NR50F is Rc1 / 4) | Trusco Code | 810-6703 |
Detailed type | Round air nipper | Compatible Model | T-NR50, GT-NR50F |
Product Type | Air Nipper | Cutting Capacity (Iron Wire)(mm) | 0.5 | Cutting Capacity (Copper Wire)(mm) | 1 |
---|---|---|---|---|---|
Air Consumption Amount(cm³/count) | 45 | Operating Air Pressure(Mpa) | 0.4-0.5 | Capability (Soft Resin) φ(mm) | 2.0 |
Two Port Double Acting Type | Air mounting port: Rc1 / 8 (GT-NR50, GT-NR50F is Rc1 / 4) | Trusco Code | 810-6703 | Detailed type | Round air nipper |
Compatible Model | T-NR50, GT-NR50F |
Please check the type/dimensions/specifications of the part GT-NR3 in the Round Air Nipper series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GT-NR3 trong chuỗi Round Air Nipper.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy