(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Round Stopper Punches Normal, TiCN Coating
MISUMI
This punch is designed to hold the punch with the brim and prevent it from falling out with a key plate, etc. Two types are available: a normal type with no coating, and a TiCN coating with improved wear resistance.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
No | Single-stepped | None | A | Powdered high-speed steel | None / TiCN | Flange stopper |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This punch is designed to hold the punch with the brim and prevent it from falling out with a key plate, etc. DLC coating, which is well-regarded in aluminum processing, is applied.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
No | Single-stepped | None | A | Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | Flange stopper |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Heavy-load punches |
Shank type |
Jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||
CADCAD |
|
|
From | - | - |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 11 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
Heavy-load punches | No | No |
Shank type | Single-stepped | Single-stepped |
Jector | None | None |
Tip shape | A | A |
Material | Powdered high-speed steel | Powdered high-speed steel |
Surface treatment | None / TiCN | Without DLC foundation / DLC foundation WPC |
Shank (mounting part) shape | Flange stopper | Flange stopper |