(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
MISUMI offers products Punches With Locating Dowel Holes specified by Shank type Single-stepped from Press Die Components product category. There are a total of 16 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
16 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45!
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | None | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45!
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | None | None | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes TiCN Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is TiCN coating] TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | TiCN | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes RW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is RW coating] It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film...Readmore
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | RW coating | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes, HW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to pee...Readmore
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | HW coating | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes Dicoat treatment
MISUMI
- A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | Dicoat | None | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes TiCN Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is TiCN coating] TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | TiCN | None | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes Dicoat treatment
MISUMI
- A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | Dicoat | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes RW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is RW coating] It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film...Readmore
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | RW coating | None | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes, HW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to pee...Readmore
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | HW coating | None | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes, DLC Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is DLC coating] Compared to other coatings, its greatest feature is a low coefficient of friction. Since there is less friction between the punch cutting edge and the workpiece, it i...Readmore
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | Without DLC foundation | None | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes, NW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is NW coating] WPC treatment is applied to the base of DLC coating to improve the adhesion of the DLC film. Like normal DLC, it is effective for piercing aluminum materials.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | DLC foundation WPC | None | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes, WPC treatment
MISUMI
- A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | WPC | None | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes, DLC Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is DLC coating] Compared to other coatings, its greatest feature is a low coefficient of friction. Since there is less friction between the punch cutting edge and the workpiece, it i...Readmore
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | Without DLC foundation | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes, NW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is NW coating] WPC treatment is applied to the base of DLC coating to improve the adhesion of the DLC film. Like normal DLC, it is effective for piercing aluminum materials.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | DLC foundation WPC | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes, WPC treatment
MISUMI
- A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | WPC | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |