(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Pilot Punches For Fixing To Stripper Plates products in the Press Die Components category from MISUMI. The product can be selected based specifications such as Tip shape, Shank type, Material, Surface treatment, Mounting plate. MISUMI offers products around 9 items and the product specifications can easily
Pilot Punches For Fixing To Stripper Plates products in the Press Die Components category from MISUMI. The product can be selected based specifications such as Tip shape, Shank type, Material, Surface treatment, Mounting plate. MISUMI offers products around 9 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
9 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates Normal
MISUMI
pilot punch installed on the stripper plate. Compared to installing the pilot punch on the punch plate, the distance that the pilot punch rubs against the workpiece can be reduced. In this case, since the stripper plate is the reference for positioning, we recommend using a stripper guide pin to regulate the stripper behavior.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R / Tapered tip / Sharp tip angle | Standard | SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel | None | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates Lapping
MISUMI
This is a type of pilot punch that is installed on a stripper plate and has a lapping finish on the tip that comes into contact with the workpiece to improve the surface roughness compared to regular polished products.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R / Tapered tip / Sharp tip angle | Standard | SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel | Lapping | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
The R/Taper integrated pilot punch features a smooth tip shape and highly accurate overall length tolerance, and is coated with various TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R & taper | Standard | SKH51 Equivalent / Powdered high-speed steel | TiCN / HW coating / DLC foundation WPC / Without DLC foundation | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates HW Coating
MISUMI
This is a type of pilot punch that is installed on the stripper plate and uses a combination of TiCN coating and WPC® treatment to improve the durability of the coating.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R / Tapered tip / Sharp tip angle | Standard | SKH51 Equivalent / Powdered high-speed steel | HW coating | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates NW Coating
MISUMI
This is a type of pilot punch that is installed on a stripper plate and has improved durability of the coating film by using both DLC coating and WPC® processing. This is effective when the workpiece is aluminum-based material.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R / Tapered tip / Sharp tip angle | Standard | SKH51 Equivalent / Powdered high-speed steel | DLC foundation WPC | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shaped Pilot Punches for Fixing to Stripper Plates
MISUMI
This is a type of pilot punch that is installed on the stripper plate and allows you to position the workpiece using the square or oblong hole for the product instead of the round hole. Since there is no need for a hole for positioning, please consider this when there is not enough space for a strip layout.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tapered tip deformation | Standard | SKD11 Equivalen | None | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a pilot punch for fixing a stripper that has a smooth shape for the straightening part of the workpiece at the tip and a tolerance of ±0.05mm for the length (F dimension, L dimension) to the positioning part. Assuming a precision mold, the collar thickness also has a negative tolerance.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R & taper | Standard | SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel | None / Lapping | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates TiCN Coating
MISUMI
This is a type of pilot punch that is installed on a stripper plate and has a TiCN coating on the tip, which is widely used in press molds.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R / Tapered tip / Sharp tip angle | Standard | SKH51 Equivalent / Powdered high-speed steel | TiCN | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates DLC Coating
MISUMI
This is a type of pilot punch that is installed on the stripper plate and has a DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R / Tapered tip / Sharp tip angle | Standard | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |