(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches(Shank (mounting part) shape:Tapped)

Punches products in the Press Die Components category. Specified by Shank (mounting part) shape Tapped. There are around 2 items of Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Punches offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others
Shank (mounting part) shape: Tapped
X

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Double-Stepped Tapped Punches -TiCN Coating-

    Double-Stepped Tapped Punches -TiCN Coating-

    MISUMI

    ・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・A punch with a guide section separate from the cuttin...Readmore

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None Powdered high-speed steel No Tapped TiCN
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double-Stepped Tapped Punches -HW Coating-

    Double-Stepped Tapped Punches -HW Coating-

    MISUMI

    ・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・A punch with a guide section separate from the cuttin...Readmore

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None Powdered high-speed steel No Tapped HW coating
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)

Loading...Tải…

  1. 1

Related Categories to PunchesDanh mục liên quan đến Punches

Close

Comparison list