(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tapped Punches(Jector:Standard type)

Tapped Punches products in the Press Die Components category. Specified by Jector Standard type. There are around 1 items of Tapped Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Tapped Punches offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Tapped Jector Punches Normal, WPC treatment

    Tapped Jector Punches Normal, WPC treatment

    MISUMI

    This is a type of punch that is fixed with a bolt. It is easy to adjust the punch height after re-sharpening the cutting edge. A jetter pin for removing scraps is built into the punch.

    • BOLT
    • SKD11
    • POWDER HSS
    • WPC
    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped SKD11 Equivalent A / D / R / E / G No Standard type None / WPC Tapped
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shank type
Material
Tip shape
Heavy-load punches
Jector
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Tapped Jector Punches Normal, WPC treatment
      BrandNhãn hiệu

      MISUMI

      Product SeriesDòng sản phẩm

      Tapped Jector Punches Normal, WPC treatment

      CADCAD
      • 2D / 3D
      From
      Days to ShipSố ngày giao hàng 5 Day(s) or more
      SpecificationsĐặc điểm kĩ thuật
      • BOLT
      • SKD11
      • POWDER HSS
      • WPC
      Shank typeSingle-stepped
      MaterialSKD11 Equivalent
      Tip shapeA / D / R / E / G
      Heavy-load punchesNo
      JectorStandard type
      Surface treatmentNone / WPC
      Shank (mounting part) shapeTapped

      Loading...Tải…

      1. 1

      Related Categories to Tapped PunchesDanh mục liên quan đến Tapped Punches