(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tapped Punches(Surface treatment:HW coating)

Tapped Punches products in the Press Die Components category. Specified by Surface treatment HW coating. There are around 1 items of Tapped Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Tapped Punches offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Tapped Punches WPC treatment, HW Coating

    Tapped Punches WPC treatment, HW Coating

    MISUMI

    -Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    • BOLT
    • SKD11
    • POWDER HSS
    • HW
    • WPC
    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped Powdered high-speed steel A / D / R / E / G No None HW coating Tapped
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shank type
Material
Tip shape
Heavy-load punches
Jector
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Tapped Punches WPC treatment, HW Coating
      BrandNhãn hiệu

      MISUMI

      Product SeriesDòng sản phẩm

      Tapped Punches WPC treatment, HW Coating

      CADCAD
      • 2D / 3D
      From
      Days to ShipSố ngày giao hàng 4 Day(s) or more
      SpecificationsĐặc điểm kĩ thuật
      • BOLT
      • SKD11
      • POWDER HSS
      • HW
      • WPC
      Shank typeSingle-stepped
      MaterialPowdered high-speed steel
      Tip shapeA / D / R / E / G
      Heavy-load punchesNo
      JectorNone
      Surface treatmentHW coating
      Shank (mounting part) shapeTapped

      Loading...Tải…

      1. 1

      Related Categories to Tapped PunchesDanh mục liên quan đến Tapped Punches