(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Straight Punches(Surface treatment:None)

Straight Punches products in the Press Die Components category. Specified by Surface treatment None. There are around 4 items of Straight Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Straight Punches offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less
Surface treatment: None
X

4 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Straight Punches Normal, Lapping

    Straight Punches Normal, Lapping

    MISUMI

    A punch with the same diameter as the punch holding part and the cutting edge. There are two types to choose from: a normal type with a regular polished finish, and a lap finish with a polished edge.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Material Jector Shank type Surface treatment Heavy-load punches Shank (mounting part) shape
    SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel None Straight None No Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mini Straight Punches

    Mini Straight Punches

    MISUMI

    This punch is useful when drilling multiple holes in relatively thin material. The punch head diameter (H dimension) decreases according to the cutting edge diameter, making it convenient for narrow pitch applications.

    • FLANGE
    • SKH51
    CAD :
    2D / 3D
    Material Jector Shank type Surface treatment Heavy-load punches Shank (mounting part) shape
    SKH51 Equivalent None Straight None No Standard
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Straight Punches Normal, Lapping

    Jector Straight Punches Normal, Lapping

    MISUMI

    A punch with the same diameter as the punch holding part and the cutting edge. A jetter pin for removing scraps is built into the punch.

    • FLANGE
    • SKH51
    • SKD11
    CAD :
    2D / 3D
    Material Jector Shank type Surface treatment Heavy-load punches Shank (mounting part) shape
    SKD11 Equivalent / SKH51 Equivalent Standard type Straight None No Standard
    Days to Ship: Số ngày giao hàng: 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Tapped Straight Punches Normal, Lapping

    Tapped Straight Punches Normal, Lapping

    MISUMI

    This is a type of punch where the punch holding part and the cutting edge have the same diameter, and the punch is held from the back with a bolt. There are two types to choose from: a normal type with a polished finish and a lap finish with a polished cutting edge.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Material Jector Shank type Surface treatment Heavy-load punches Shank (mounting part) shape
    SKD11 Equivalent None Straight None No Tapped
    Days to Ship: Số ngày giao hàng: 8 Day(s)
    day to ship 8 Day(s)

Loading...Tải…

  1. 1

Related Categories to Straight PunchesDanh mục liên quan đến Straight Punches

Close

Comparison list