(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Straight Punches(Surface treatment:Lapping)

Straight Punches products in the Press Die Components category. Specified by Surface treatment Lapping. There are around 3 items of Straight Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Straight Punches offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less
Surface treatment: Lapping
X

3 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Straight Punches Normal, Lapping

    Straight Punches Normal, Lapping

    MISUMI

    A punch with the same diameter as the punch holding part and the cutting edge. There are two types to choose from: a normal type with a regular polished finish, and a lap finish with a polished edge.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Material Jector Shank type Surface treatment Heavy-load punches Shank (mounting part) shape
    SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel None Straight Lapping No Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Straight Punches Normal, Lapping

    Jector Straight Punches Normal, Lapping

    MISUMI

    A punch with the same diameter as the punch holding part and the cutting edge. A jetter pin for removing scraps is built into the punch.

    • FLANGE
    • SKH51
    • SKD11
    CAD :
    2D / 3D
    Material Jector Shank type Surface treatment Heavy-load punches Shank (mounting part) shape
    SKD11 Equivalent / SKH51 Equivalent Standard type Straight Lapping No Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapped Straight Punches Normal, Lapping

    Tapped Straight Punches Normal, Lapping

    MISUMI

    This is a type of punch where the punch holding part and the cutting edge have the same diameter, and the punch is held from the back with a bolt. There are two types to choose from: a normal type with a polished finish and a lap finish with a polished cutting edge.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Material Jector Shank type Surface treatment Heavy-load punches Shank (mounting part) shape
    SKD11 Equivalent None Straight Lapping No Tapped
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more

Loading...Tải…

  1. 1

Related Categories to Straight PunchesDanh mục liên quan đến Straight Punches

Close

Comparison list