(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches With Locating Dowel Holes(Surface treatment:TiCN)

Punches With Locating Dowel Holes products in the Press Die Components category. Specified by Surface treatment TiCN. There are around 2 items of Punches With Locating Dowel Holes products available and the specifications can easily be compared. Die-casting parts and accessories. Punches With Locating Dowel Holes offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others
Surface treatment: TiCN
X

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punches with Locating Dowel Holes TiCN Coating

    Jector Punches with Locating Dowel Holes TiCN Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is TiCN coating] TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.

    • FLANGE
    • SKD11
    • TiCN
    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G TiCN Standard type / Spring reinforced type No Single-stepped With locating dowel hole
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches with Locating Dowel Holes TiCN Coating

    Punches with Locating Dowel Holes TiCN Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is TiCN coating] TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.

    • FLANGE
    • SKD11
    • TiCN
    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G TiCN None No Single-stepped With locating dowel hole
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)

Loading...Tải…

  1. 1

Related Categories to Punches With Locating Dowel HolesDanh mục liên quan đến Punches With Locating Dowel Holes

Close

Comparison list