(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes, WPC treatment
MISUMI
- A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | WPC | None | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes, WPC treatment
MISUMI
- A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | A / D / R / E / G | WPC | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |