(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
11 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | None | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load TiCN Coating
MISUMI
・A highly durable product that suppresses flange damage and cutting edge wear, reducing maintenance man-hours and total costs. [What is a punch for punching thick plates]・Recommended when punching high-tensile materials and are concerned about damage to the punch brim[What is TiCN coating]・TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge. ・B...Readmore
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | TiCN | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load Lapping
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-tensile steel materials. The cutting edge has a lap finish.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | Lapping | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load Dicoat treatment
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials. ・By applying dicoat treatment (TD treatment) to the punch for punching thick plates, the wear resistance of the punch edge is improved.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | Dicoat | Yes | Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches for Heavy Load Normal
MISUMI
A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter. For punching high-tensile materials and thick plates, the punch brim is slightly larger than a normal shoulder punch.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | None | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load RW Coating
MISUMI
・A highly durable product that suppresses flange damage and cutting edge wear, reducing maintenance man-hours and total costs. [What is a punch for punching thick plates]・Recommended when punching high tensile strength materials and other situations where you are concerned about damage to the punch brim. [What is RW coating]・It is a coating with higher hardness and higher heat resistance than TiCN. Furthermore, WPC treatme...Readmore
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | RW coating | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Stepped Shoulder Punches for Heavy Load RW Coating
MISUMI
This is a two-stage punch for punching high tensile strength and thick plates, with improved coating adhesion by using a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | RW coating | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load HW Coating
MISUMI
・A highly durable product that suppresses flange damage and cutting edge wear, reducing maintenance man-hours and total costs. [What is a punch for punching thick plates]・Recommended when punching high tensile strength materials and other situations where you are concerned about damage to the punch brim. [What is HW coating]・It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of t...Readmore
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | HW coating | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load WPC Treatment
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-tensile steel materials. Fatigue strength is improved by applying WPCⓇ treatment to the cutting edge.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | WPC | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches for Heavy Load Normal TiCN Coating
MISUMI
A two-stage punch for punching high tensile strength and thick plates with TiCN coating, which is widely used in press molds. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | TiCN | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches for Heavy Load Normal HW Coating
MISUMI
two-stage punch for punching high tensile strength and thick plates that has improved coating adhesion by using WPCⓇ treatment. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | HW coating | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 4 Day(s) |