(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches For Heavy Load, With Dowel Holes(Tip shape:E)

Punches For Heavy Load, With Dowel Holes products in the Press Die Components category. Specified by Tip shape E. There are around 10 items of Punches For Heavy Load, With Dowel Holes products available and the specifications can easily be compared. Die-casting parts and accessories. Punches For Heavy Load, With Dowel Holes offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others
Tip shape: E
X

10 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes

    Punches for Heavy Load with Dowel Holes

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None E SKH51 Equivalent / Powdered high-speed steel None With locating dowel hole
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

    Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is TiCN coating] TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resist...Readmore

    • FLANGE
    • SKH51
    • TiCN
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type E SKH51 Equivalent TiCN With locating dowel hole
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes WPC Treatment

    Punches for Heavy Load with Dowel Holes WPC Treatment

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    • POWDER HSS
    • WPC
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None E SKH51 Equivalent / Powdered high-speed steel WPC With locating dowel hole
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes WPC Treatment

    Jector Punches for Heavy Load with Dowel Holes WPC Treatment

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    • WPC
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type E SKH51 Equivalent WPC With locating dowel hole
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes TiCN Coating

    Punches for Heavy Load with Dowel Holes TiCN Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is TiCN coating] TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resist...Readmore

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None E SKH51 Equivalent / Powdered high-speed steel TiCN With locating dowel hole
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

    Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type E SKH51 Equivalent None With locating dowel hole
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes  RW Coating

    Punches for Heavy Load with Dowel Holes RW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is RW coating] It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the bas...Readmore

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None E SKH51 Equivalent / Powdered high-speed steel RW coating With locating dowel hole
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes  RW Coating

    Jector Punches for Heavy Load with Dowel Holes RW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is RW coating] It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the bas...Readmore

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type E SKH51 Equivalent RW coating With locating dowel hole
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes HW Coating

    Punches for Heavy Load with Dowel Holes HW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coa...Readmore

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None E SKH51 Equivalent / Powdered high-speed steel HW coating With locating dowel hole
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes HW Coating

    Jector Punches for Heavy Load with Dowel Holes HW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coa...Readmore

    • FLANGE
    • SKH51
    • HW
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type E SKH51 Equivalent HW coating With locating dowel hole
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)

Loading...Tải…

  1. 1

Related Categories to Punches For Heavy Load, With Dowel HolesDanh mục liên quan đến Punches For Heavy Load, With Dowel Holes

Close

Comparison list