(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load with Dowel Holes
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45!
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A / D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | None | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45!
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type / Spring and pin reinforced type | A / D / R / E / G | SKH51 Equivalent | None | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |