(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches For Heavy Load, With Dowel Holes(Surface treatment:HW coating)

Punches For Heavy Load, With Dowel Holes products in the Press Die Components category. Specified by Surface treatment HW coating. There are around 2 items of Punches For Heavy Load, With Dowel Holes products available and the specifications can easily be compared. Die-casting parts and accessories. Punches For Heavy Load, With Dowel Holes offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others
Surface treatment: HW coating
X

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes HW Coating

    Punches for Heavy Load with Dowel Holes HW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coa...Readmore

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A / D / R / E / G SKH51 Equivalent / Powdered high-speed steel HW coating With locating dowel hole
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes HW Coating

    Jector Punches for Heavy Load with Dowel Holes HW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coa...Readmore

    • FLANGE
    • SKH51
    • HW
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type A / D / R / E / G SKH51 Equivalent HW coating With locating dowel hole
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)

Loading...Tải…

  1. 1

Related Categories to Punches For Heavy Load, With Dowel HolesDanh mục liên quan đến Punches For Heavy Load, With Dowel Holes

Close

Comparison list