(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
9 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Tapered Head Punches RW Coating
MISUMI
This is a taper head punch with improved coating adhesion by using a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A | SKH51 Equivalent / Powdered high-speed steel | RW coating | Tapered head |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Jector Punches RW Coating
MISUMI
This is a tapered head jetter punch that has improved coating adhesion by using a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type | A | SKH51 Equivalent / Powdered high-speed steel | RW coating | Tapered head |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A | SKH51 Equivalent / Powdered high-speed steel | None | Tapered head |
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Tapered Head Punches TiCN Coating
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. TiCN coating is applied to improve wear resistance.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A | SKH51 Equivalent / Powdered high-speed steel | TiCN | Tapered head |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Punches HW Coating
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. Coating adhesion is improved by using TiCN and WPCⓇ treatment together.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A | SKH51 Equivalent / Powdered high-speed steel | HW coating | Tapered head |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Jector Punches Normal
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. A jetter pin for removing waste is incorporated inside the punch.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type | A | SKH51 Equivalent / Powdered high-speed steel | None | Tapered head |
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Tapered Head Jector Punches TiCN Coating
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. The punch double part incorporates a jetter pin for scrap removal, and the cutting edge is coated with TiCN to improve wear resistance.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type | A | SKH51 Equivalent / Powdered high-speed steel | TiCN | Tapered head |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Jector Punches HW Coating
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. A jetter pin for removing debris is built into the punch folding part, and the surface treatment uses TiCN and WPCⓇ treatments to improve coating adhesion.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type | A | SKH51 Equivalent / Powdered high-speed steel | HW coating | Tapered head |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Jector Punches WPC treatment
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. A jetter pin for scrap removal is incorporated into the punch folding section, and the cutting edge is treated with WPCⓇ to improve surface hardness and fatigue strength.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type | A | SKH51 Equivalent / Powdered high-speed steel | WPC | Tapered head |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |